(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Oldham Coupling - Clamping Type - RABKC (Part Numbers)

Oldham Coupling - Clamping Type - RABKC

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company 's couplings are attractive, having a wide selection of international standards, and much variety.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RABKC50-20-20

 
Part Number
RABKC50-20-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Keyway Dimensions b(d1 side) Keyway Dimensions t(d1 side) Keyway Dimensions b(d2 side) Keyway Dimensions t(d2 side)

SGD 111.45

1 Piece(s) 14 Day(s) 2020505820.01~50.002001~4000383.33.1~5.030000.000162.862.8

Loading...

  1. 1

Basic Information

Type Cross-shaped Type Application Standard Features High torsional rigidity / High Torque / Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Aluminum Allowable Angular Misalignment(deg) 3
Product Category Coupling body Buffer Material Polyacetal Axis fastening method Clamp screw-fixed, with keyway

Please check the type/dimensions/specifications of the part RABKC50-20-20 in the Oldham Coupling - Clamping Type - RABKC series.

Similar Part Numbers

Part Number
RABKC20-6-8
RABKC20-6.35-6.35
RABKC20-6.35-8
RABKC63-16-16
RABKC63-16-18
RABKC63-16-19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Keyway Dimensions b(d1 side) Keyway Dimensions t(d1 side) Keyway Dimensions b(d2 side) Keyway Dimensions t(d2 side)

SGD 39.59

1 Piece(s) 13 Day(s) 6820333.01~5.004001~100003.21.41.1~3.074000.00000142131.4

SGD 39.59

1 Piece(s) 13 Day(s) 6.356.3520333.01~5.004001~100003.21.41.1~3.074000.00000142121

SGD 39.59

1 Piece(s) 13 Day(s) 6.35820333.01~5.004001~100003.21.41.1~3.074000.00000142131.4

SGD 139.00

1 Piece(s) 14 Day(s) 1616637150.01~100.002001~4000663.83.1~5.024000.0003552.352.3

SGD 139.00

1 Piece(s) 14 Day(s) 1618637150.01~100.002001~4000663.83.1~5.024000.0003552.362.8

SGD 139.00

1 Piece(s) 14 Day(s) 1619637150.01~100.002001~4000663.83.1~5.024000.0003552.362.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)