(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Oldham Coupling - Clamping Type - RABC (Part Numbers)

Oldham Coupling - Clamping Type - RABC

Coupling with a relatively large misalignment tolerance. Clamping type product. LINK Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company's couplings are attractive, having a wide selection of international standards, and much variety.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RABC50-16-19

Part Number
RABC50-16-19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)

SGD 102.80

1 Piece(s) 12 Day(s) 1619505820.01~50.002001~4000383.33.1~5.030000.0001

Loading...

  1. 1
 

Basic Information

Type Cross-shaped Type Application Standard Features High torsional rigidity / High Torque / Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Aluminum Allowable Angular Misalignment(deg) 3
Product Category Coupling body Buffer Material Polyacetal Axis fastening method Clamp Screw Fixed

Please check the type/dimensions/specifications of the part RABC50-16-19 in the Oldham Coupling - Clamping Type - RABC series.

Similar Part Numbers

Part Number
RABC16-5-5
RABC16-5-6
RABC16-6-6
RABC50-16-20
RABC50-18-18
RABC50-18-19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)

SGD 34.92

1 Piece(s) 11 Day(s) 5516301.01~3.004001~100001.410.41~1.090000.0000005

SGD 34.92

1 Piece(s) 11 Day(s) 5616301.01~3.004001~100001.410.41~1.090000.0000005

SGD 34.92

1 Piece(s) 4 Day(s) 6616301.01~3.004001~100001.410.41~1.090000.0000005

SGD 102.80

1 Piece(s) 12 Day(s) 1620505820.01~50.002001~4000383.33.1~5.030000.0001

SGD 102.80

1 Piece(s) 12 Day(s) 1818505820.01~50.002001~4000383.33.1~5.030000.0001

SGD 102.80

1 Piece(s) 12 Day(s) 1819505820.01~50.002001~4000383.33.1~5.030000.0001

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)