(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Oldham Coupling - Clamping Type - RABC (Part Numbers)

Oldham Coupling - Clamping Type - RABC

Coupling with a relatively large misalignment tolerance. Clamping type product. LINK Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company's couplings are attractive, having a wide selection of international standards, and much variety.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RABC63-16-20

Part Number
RABC63-16-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)

SGD 128.18

1 Piece(s) 12 Day(s) 1620637150.01~100.002001~4000663.83.1~5.024000.00035

Loading...

  1. 1
 

Basic Information

Type Cross-shaped Type Application Standard Features High torsional rigidity / High Torque / Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Aluminum Allowable Angular Misalignment(deg) 3
Product Category Coupling body Buffer Material Polyacetal Axis fastening method Clamp Screw Fixed

Please check the type/dimensions/specifications of the part RABC63-16-20 in the Oldham Coupling - Clamping Type - RABC series.

Similar Part Numbers

Part Number
RABC16-5-5
RABC16-5-6
RABC16-6-6
RABC63-16-24
RABC63-16-25
RABC63-18-18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)

SGD 34.92

1 Piece(s) 11 Day(s) 5516301.01~3.004001~100001.410.41~1.090000.0000005

SGD 34.92

1 Piece(s) 11 Day(s) 5616301.01~3.004001~100001.410.41~1.090000.0000005

SGD 34.92

1 Piece(s) 4 Day(s) 6616301.01~3.004001~100001.410.41~1.090000.0000005

SGD 128.18

1 Piece(s) 12 Day(s) 1624637150.01~100.002001~4000663.83.1~5.024000.00035

SGD 128.18

1 Piece(s) 12 Day(s) 1625637150.01~100.002001~4000663.83.1~5.024000.00035

SGD 128.18

1 Piece(s) 12 Day(s) 1818637150.01~100.002001~4000663.83.1~5.024000.00035

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)