(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Oldham Coupling - Set Screw Type - RABK (Part Numbers)

Oldham Coupling - Set Screw Type - RABK

Coupling with a relatively large misalignment tolerance. Set screw type product. LINK Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company's couplings are attractive, having a wide selection of international standards, and much variety.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RABK32-8-8

 
Part Number
RABK32-8-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Keyway Dimensions b(d1 side) Keyway Dimensions t(d1 side) Keyway Dimensions b(d2 side) Keyway Dimensions t(d2 side)

SGD 42.45

1 Piece(s) 13 Day(s) 88323310.01~20.004001~10000112.41.1~3.047000.000008931.431.4

Loading...

  1. 1

Basic Information

Type Cross-shaped Type Application Standard Features High torsional rigidity / High Torque / Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity Body Material Aluminum Allowable Angular Misalignment(deg) 3
Product Category Coupling body Buffer Material Polyacetal Axis fastening method Positioning screw-fixed, with keyway

Please check the type/dimensions/specifications of the part RABK32-8-8 in the Oldham Coupling - Set Screw Type - RABK series.

Similar Part Numbers

Part Number
RABK20-6-8
RABK20-6.35-6.35
RABK20-6.35-8
RABK32-8-9.525
RABK32-9.525-10
RABK32-9.525-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Keyway Dimensions b(d1 side) Keyway Dimensions t(d1 side) Keyway Dimensions b(d2 side) Keyway Dimensions t(d2 side)

SGD 32.69

1 Piece(s) 4 Day(s) 6820233.01~5.004001~100003.21.41.1~3.074000.00000092131.4

SGD 32.69

1 Piece(s) 13 Day(s) 6.356.3520233.01~5.004001~100003.21.41.1~3.074000.00000092121

SGD 32.69

1 Piece(s) 13 Day(s) 6.35820233.01~5.004001~100003.21.41.1~3.074000.00000092131.4

SGD 42.45

1 Piece(s) 13 Day(s) 89.525323310.01~20.004001~10000112.41.1~3.047000.000008931.431.4

SGD 42.45

1 Piece(s) 13 Day(s) 9.52510323310.01~20.004001~10000112.41.1~3.047000.000008931.431.4

SGD 42.45

1 Piece(s) 13 Day(s) 9.52511323310.01~20.004001~10000112.41.1~3.047000.000008931.441.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)