(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Disc-Shaped Coupling - Clamping Type - DAAKC (Part Numbers)

Disc-Shaped Coupling - Clamping Type - DAAKC

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company 's couplings are attractive, having a wide selection of international standards, and much variety.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DAAKC34-9.525-10

 
Part Number
DAAKC34-9.525-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Moment of Inertia
(kg・m2)
Keyway Dimensions b(d1 side) Keyway Dimensions t(d1 side) Keyway Dimensions b(d2 side) Keyway Dimensions t(d2 side)

SGD 57.58

1 Piece(s) 13 Day(s) 9.525103432.35.01~10.005.60.000007231.431.4

Loading...

  1. 1

Basic Information

Type Disc Type Application Servo Motor / Stepping Motor Features High torsional rigidity / High Torque / Backlash 0
Allowable Misalignment Angular Misalignment / Axial Misalignment Max. Rotational Speed Range(r/min) 4001~10000 Body Material Aluminum
Allowable Angular Misalignment(deg) 1 Product Category Coupling body Max. Rotational Speed(r/min) 10000
Disc Material Stainless Steel Allowable Axial Clearance (±)(mm) 0.2 Butterfly number Single butterfly type
Axis fastening method Clamp screw-fixed, with keyway

Please check the type/dimensions/specifications of the part DAAKC34-9.525-10 in the Disc-Shaped Coupling - Clamping Type - DAAKC series.

Similar Part Numbers

Part Number
DAAKC104-30-40
DAAKC104-30-42
DAAKC104-30-45
DAAKC34-9.525-11
DAAKC34-9.525-12
DAAKC34-9.525-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Allowable Torque
(N•m)
Moment of Inertia
(kg・m2)
Keyway Dimensions b(d1 side) Keyway Dimensions t(d1 side) Keyway Dimensions b(d2 side) Keyway Dimensions t(d2 side)

SGD 313.55

1 Piece(s) 13 Day(s) 304010470100~Less than 5005100.0018683.3123.3

SGD 313.55

1 Piece(s) 13 Day(s) 304210470100~Less than 5005100.0018683.3123.3

SGD 313.55

1 Piece(s) 13 Day(s) 304510470100~Less than 5005100.0018683.3143.8

SGD 57.58

1 Piece(s) 13 Day(s) 9.525113432.35.01~10.005.60.000007231.441.8

SGD 57.58

1 Piece(s) 13 Day(s) 9.525123432.35.01~10.005.60.000007231.441.8

SGD 57.58

1 Piece(s) 13 Day(s) 9.525143432.35.01~10.005.60.000007231.452.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)