(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slit Coupling - Clamping Type - SACC/SSCC (Part Numbers)

Slit Coupling - Clamping Type - SACC/SSCC

Slit type couplings are suitable for applications where rotational accuracy is required. Product that achieves high responsiveness, with low moment of inertia. LINK Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company's couplings are attractive, having a wide selection of international standards, and much variety.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SACC40-11-16

 
Part Number
SACC40-11-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

SGD 75.40

1 Piece(s) 11 Day(s) 1116405610.01~20.002001~4000Aluminum12.60.236000.350.000032

Loading...

  1. 1

Basic Information

Type Slit type Application Standard Features Backlash 0 / Small
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Allowable Angular Misalignment(deg) 1.5 Product Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02~0.2 Axis fastening method Clamp Screw Fixed

Please check the type/dimensions/specifications of the part SACC40-11-16 in the Slit Coupling - Clamping Type - SACC/SSCC series.

Similar Part Numbers

Part Number
SACC12-4-4
SACC12-4-5
SACC12-5-5
SACC40-11-18
SACC40-12-12
SACC40-12-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

SGD 36.53

1 Piece(s) 11 Day(s) 441218.50.05~1.004001~10000Aluminum10.1100000.30.000000076

SGD 36.53

1 Piece(s) 4 Day(s) 451218.50.05~1.004001~10000Aluminum10.1100000.30.000000076

SGD 36.53

1 Piece(s) 11 Day(s) 551218.50.05~1.004001~10000Aluminum10.1100000.30.000000076

SGD 75.40

1 Piece(s) 11 Day(s) 1118405610.01~20.002001~4000Aluminum12.60.236000.350.000032

SGD 75.40

1 Piece(s) 11 Day(s) 1212405610.01~20.002001~4000Aluminum12.60.236000.350.000032

SGD 75.40

1 Piece(s) 11 Day(s) 1214405610.01~20.002001~4000Aluminum12.60.236000.350.000032

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)