(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slit Coupling - Set Screw Type - SAC/SSC (Part Numbers)

Slit Coupling - Set Screw Type - SAC/SSC

Brand-name products provided by MISUMI-VONA are offered based on customers' needs that selected from products of Asian manufacturers carefully. Please select an item according to the user's various usage scenes. Coupling and support unit manufacturer with headquarters in Guangzhou, China where the industry is thriving. LINK The company 's couplings are attractive, having a wide selection of international standards, and much variety.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SSC40-11-11

Part Number
SSC40-11-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

SGD 125.71

1 Piece(s) 15 Day(s) 1111405610.01~20.004001~10000Stainless Steel17.40.294000.350.000086

Loading...

  1. 1
 

Basic Information

Type Slit type Application Standard Features Backlash 0 / Small
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Allowable Angular Misalignment(deg) 1.5 Product Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02~0.2 Axis fastening method Positioning Screw Fixing

Please check the type/dimensions/specifications of the part SSC40-11-11 in the Slit Coupling - Set Screw Type - SAC/SSC series.

Similar Part Numbers

Part Number
SAC12-4-4
SAC12-4-5
SAC12-5-5
SSC40-11-12
SSC40-11-14
SSC40-11-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Dia. A
(Ø)
Overall Length W
(mm)
Allowable Torque Range
(N•m)
Max. Rotational Speed Range
(r/min)
Body Material Allowable Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)

SGD 26.32

1 Piece(s) 11 Day(s) 441218.50.05~1.0010001~78000Aluminum10.1300000.30.000000082

SGD 26.37

1 Piece(s) 11 Day(s) 451218.50.05~1.0010001~78000Aluminum10.1300000.30.000000082

SGD 26.32

1 Piece(s) 11 Day(s) 551218.50.05~1.0010001~78000Aluminum10.1300000.30.000000082

SGD 125.71

1 Piece(s) 15 Day(s) 1112405610.01~20.004001~10000Stainless Steel17.40.294000.350.000086

SGD 125.71

1 Piece(s) 15 Day(s) 1114405610.01~20.004001~10000Stainless Steel17.40.294000.350.000086

SGD 125.71

1 Piece(s) 15 Day(s) 1115405610.01~20.004001~10000Stainless Steel17.40.294000.350.000086

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)