(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Proximity sensor long-distance reinforced type, circular shape/direct current 3 wire type,·M12 non-installed.Test distance: 8mm KRM

Proximity sensor long-distance reinforced type, circular shape/direct current 3 wire type,·M12 non-installed.Test distance: 8mm KRM

Proximity sensor long-distance reinforced type, circular shape/direct current 3 wire type,·M12 non-installed.Test distance: 8mm KRM
Proximity sensors are one of the automation machine equipments.
[Feature]
● Shape : Screw type non shield
● Detection Distance (mm.) : 8
● Electrical output : NPN N.O. or PNP N.O.
● Thread Size: M12X1
● Ambient Temperature (°C) : –25 to +70
● Cable Length (m.): 2
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KRM12-4-8MM

 
Part Number
KRM12-4-8MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 67.46

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Sensor Shape Screw Type Detection distance L1 [classification](mm) ~10 Detection Object Magnetic Metal
Operating Environment Standard Shield Non Shield Detection Type Front Surface Detection
Sensor Case Material Copper Sensor Detection Surface Material PVC Amplifier Built-in Type
Detection Head Size, Dimension M M12 Detection Head Size, Dimension L2 (Range)(mm) 50.1~60 Detection Head Size, Dimension L2(mm) 59
Acquired Standards CE / UL Protection Structure (IEC) IP67 Operation Mode Normally Open
Output Method PNP NO Power Supply Voltage(V) 10–30 VDC Connection Method 3-Wire
Detection distance L1 details(mm) 8 Switch current(Hz) 500 Output command Yellow LED

Please check the type/dimensions/specifications of the part KRM12-4-8MM in the Proximity sensor long-distance reinforced type, circular shape/direct current 3 wire type,·M12 non-installed.Test distance: 8mm KRM series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)