(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Proximity sensor standard function type, square shape/direct-current 3 wire type.Test distance: 15 mm and 20 mm (KBPS40-1-15MM)

Proximity sensor standard function type, square shape/direct-current 3 wire type.Test distance: 15 mm and 20 mm KBPS40-1-15MM

[Features]·It is made internationally and is offered at a low price. ·Detection direction: front detection

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KBPS40-1-15MM

 
Part Number
KBPS40-1-15MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShield Output Method Detection distance L1 details
(mm)
Switch current
(Hz)

SGD 84.39

1 Piece(s) 8 Day(s) or more ShieldNPN NO15500

Loading...

  1. 1

Basic Information

Sensor Shape Square shape Detection distance L1 [classification](mm) ~20 Detection Object Magnetic Metal
Operating Environment Standard Detection Type Front Surface Detection Sensor Case Material PBT
Sensor Detection Surface Material PVC Amplifier Built-in Type Detection Head Size, Dimension L2 (Range)(mm) 70.1~
Detection Head Size, Dimension L2(mm) 140 Detection Head Size, Dimension W (Range)(mm) 30.1~40 Detection Head Size, Dimension W(mm) 40
Detection Head Size, Dimension H (Range)(mm) 30.1~40 Detection Head Size, Dimension H(mm) 40 Acquired Standards CE / UL
Protection Structure (IEC) IP67 Operation Mode Normally Open Power Supply Voltage(V) 10–30 VDC
Connection Method 3-Wire Output command Yellow LED

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)