(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Photoelectric Sensor, Rectangular, DC 4-Wire type, Phototransmitter and Photoreceiver Model

Part Number

Configured Part Number is shown.

 
Part Number
LZPR-3-5M
LZPR-6-5M
LZPT-5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOperation Mode Output Method

SGD 74.91

1 Piece(s) 8 Day(s) or more NO+NCNPN

SGD 74.91

1 Piece(s) 8 Day(s) or more NO+NCPNP

SGD 60.04

1 Piece(s) 8 Day(s) or more --

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Object Colored Side Light Axis Arrangement Type Different Shape of Emitting and Receiving Section
Detection Light Type Standard Detection Light Color Infrared Ray Head Shape Square
Head Material Resin Amplifier Installation Type Built-in Type Detection distance 【classification】(mm) ~5000
Operating Environment Standard Operating Temperature Range(°C) -15::55 Operating Humidity Range(%) 35::95
Protection Structure IP65 Max. Head Size, Width W(mm) 30 Max. Head Size, Height H(mm) 13.4
Max. Head Size, Length L(mm) 24.8 Power Supply Voltage 10–30 VDC Connection Method 4-Wire
Types of detection Through Beam Type Detection Distance details(mm) 5000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)