(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Photoelectric Sensor, Cylindrical, DC 4-Wire type, Plastic Material, M30, LRPT LRPR

Part Number

Configured Part Number is shown.

 
Part Number
LRPR30-3-20M
LRPR30-6-20M
LRPT30-20M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOperation Mode Output Method

SGD 80.06

1 Piece(s) 8 Day(s) or more NO+NCNPN

SGD 80.06

1 Piece(s) 8 Day(s) or more NO+NCPNP

SGD 65.31

1 Piece(s) 8 Day(s) or more --

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Object Colored Side Light Axis Arrangement Type Emitting and Receiving Integrated Single Use
Detection Light Type Standard Detection Light Color Infrared Ray Head Shape Screw
Head Material Resin Amplifier Installation Type Built-in Type Detection distance 【classification】(mm) More than 10000
Operating Environment Standard Operating Temperature Range(°C) -15::55 Operating Humidity Range(%) 35::95
Protection Structure IP67 Power Supply Voltage 10–30 VDC Connection Method 4-Wire
Ball screw type size M M30 Types of detection Through Beam Type Detection Distance details(mm) 20000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)