(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Photoelectric Sensor, Cylindrical, DC 4-Wire type, Plastic Material, M18, LRPT LRPR (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
LRPR18-3-10M
LRPR18-6-10M
LRPT18-10M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOperation Mode Output Method

SGD 72.05

1 Piece(s) 8 Day(s) or more NO+NCNPN

SGD 72.05

1 Piece(s) 8 Day(s) or more NO+NCPNP

SGD 57.20

1 Piece(s) 8 Day(s) or more --

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Object Colored Side Light Axis Arrangement Type Emitting and Receiving Integrated Single Use
Detection Light Type Standard Detection Light Color Infrared Ray Head Shape Screw
Head Material Resin Amplifier Installation Type Built-in Type Detection distance 【classification】(mm) ~10000
Operating Environment Standard Operating Temperature Range(°C) -15::55 Operating Humidity Range(%) 35::95
Protection Structure IP67 Power Supply Voltage 10–30 VDC Connection Method 4-Wire
Ball screw type size M M18 Types of detection Through Beam Type Detection Distance details(mm) 10000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)