(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Proximity sensor standard function type, square shape/direct-current 4 wire type

Proximity sensor standard function type, square shape/direct-current 4 wire type

[Features]·It is made internationally and is offered at a low price. ·Detection type: diffuse reflection

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LZPH-3-5M
LZPH-6-5M
LZPM-3-1000MM
LZPM-3-500MM
LZPM-6-1000MM
LZPM-6-500MM
LZPP-3-5M
LZPP-6-5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLight Axis Arrangement Type Detection Light Type Detection distance 【classification】
(mm)
Protection Structure Output Method Types of detection Detection Distance details
(mm)

SGD 105.92

1 Piece(s) 8 Day(s) or more Use of Emitting and Receiving Integrated Reflection PlateStandard~5000IP64NPNRetroreflective Type5000

SGD 105.92

1 Piece(s) 8 Day(s) or more Use of Emitting and Receiving Integrated Reflection PlateStandard~5000IP64PNPRetroreflective Type5000

SGD 113.18

1 Piece(s) 8 Day(s) or more Emitting and Receiving Integrated Single UseDiffuse light~1000IP64NPNDiffusion Reflective Type1000

SGD 98.45

1 Piece(s) 7 Day(s) or more Emitting and Receiving Integrated Single UseDiffuse light~500IP64NPNDiffusion Reflective Type500

SGD 113.18

1 Piece(s) 7 Day(s) or more Emitting and Receiving Integrated Single UseDiffuse light~1000IP64PNPDiffusion Reflective Type1000

SGD 98.45

1 Piece(s) 8 Day(s) or more Emitting and Receiving Integrated Single UseDiffuse light~500IP64PNPDiffusion Reflective Type500

SGD 128.02

1 Piece(s) 8 Day(s) or more Use of Emitting and Receiving Integrated Reflection PlateStandard~5000IP50NPNPolarization Reflection Type5000

SGD 128.02

1 Piece(s) 8 Day(s) or more Use of Emitting and Receiving Integrated Reflection PlateStandard~5000IP50PNPPolarization Reflection Type5000

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Object Colored Side Detection Light Color Infrared Ray
Head Shape Square Head Material Resin Amplifier Installation Type Built-in Type
Operating Environment Standard Operating Temperature Range(°C) -15::55 Operating Humidity Range(%) 35::95
Max. Head Size, Width W(mm) 50 Max. Head Size, Height H(mm) 17 Max. Head Size, Length L(mm) 50
Operation Mode NO+NC Power Supply Voltage 10–30 VDC Connection Method 4-Wire

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)