(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Photoelectric Sensor, Rectangular, DC 4-Wire type, [LZPS]

Part Number

Configured Part Number is shown.

LZPM-6-300MM

 
Part Number
LZPM-6-300MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 96.96

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Object Colored Side Light Axis Arrangement Type Emitting and Receiving Integrated Single Use
Detection Light Type Diffuse light Detection Light Color Infrared Ray Head Shape Square
Head Material Resin Amplifier Installation Type Built-in Type Detection distance 【classification】(mm) ~300
Operating Environment Standard Operating Temperature Range(°C) -15::55 Operating Humidity Range(%) 35::95
Protection Structure IP65 Max. Head Size, Width W(mm) 30 Max. Head Size, Height H(mm) 13.4
Max. Head Size, Length L(mm) 24.8 Operation Mode NO+NC Output Method PNP
Power Supply Voltage 10–30 VDC Connection Method 4-Wire Types of detection Diffusion Reflective Type
Detection Distance details(mm) 300

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)