(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Photoelectric Sensor, Cylindrical, DC 4-Wire type, Plastic Material, M18, LSPM (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
LSPM18-3-100MM
LSPM18-3-400MM
LSPM18-6-100MM
LSPM18-6-400MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance 【classification】
(mm)
Output Method Detection Distance details
(mm)

SGD 97.84

1 Piece(s) 8 Day(s) or more ~100NPN100

SGD 105.19

1 Piece(s) 8 Day(s) or more ~400NPN400

SGD 97.84

1 Piece(s) 8 Day(s) or more ~100PNP100

SGD 105.19

1 Piece(s) 8 Day(s) or more ~400PNP400

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Object Colored Side Light Axis Arrangement Type Emitting and Receiving Integrated Single Use
Detection Light Type Diffuse light Detection Light Color Infrared Ray Head Shape Screw
Head Material Resin Amplifier Installation Type Built-in Type Operating Environment Standard
Operating Temperature Range(°C) -15::55 Operating Humidity Range(%) 35::95 Protection Structure IP65
Operation Mode NO+NC Power Supply Voltage 10–30 VDC Connection Method 4-Wire
Ball screw type size M M18 Types of detection Diffusion Reflective Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)