(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Photoelectric Sensor, Cylindrical, DC 4-Wire type, M30, LRMH

Part Number

Configured Part Number is shown.

 
Part Number
LRMH30-3-5M
LRMH30-6-5M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutput Method

SGD 113.88

1 Piece(s) 8 Day(s) or more NPN

SGD 113.88

1 Piece(s) 8 Day(s) or more PNP

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Object Colored Side Light Axis Arrangement Type Emitting and Receiving Integrated Single Use
Detection Light Type Standard Detection Light Color Infrared Ray Head Shape Screw
Head Material Copper Amplifier Installation Type Built-in Type Detection distance 【classification】(mm) ~5000
Operating Environment Standard Operating Temperature Range(°C) -15::55 Operating Humidity Range(%) 35::95
Protection Structure IP67 Operation Mode NO+NC Power Supply Voltage 10–30 VDC
Connection Method 4-Wire Ball screw type size M M30 Types of detection Retroreflective Type
Detection Distance details(mm) 5000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)