(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Photoelectric Sensor, Cylindrical, DC 4-Wire type, M30, LRMM (Part Numbers)

Part Number

Configured Part Number is shown.

 
Part Number
LRMM30-3-500MM
LRMM30-6-1000MM
LRMM30-6-500MM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetection distance 【classification】
(mm)
Output Method Detection Distance details
(mm)

SGD 106.41

1 Piece(s) 7 Day(s) or more ~500NPN100~500

SGD 113.76

1 Piece(s) 8 Day(s) or more ~1000PNP200~1000

SGD 106.41

1 Piece(s) 8 Day(s) or more ~500PNP100~500

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Object Colored Side Light Axis Arrangement Type Emitting and Receiving Integrated Single Use
Detection Light Type Diffuse light Detection Light Color Infrared Ray Head Shape Screw
Head Material Copper Amplifier Installation Type Built-in Type Operating Environment Standard
Operating Temperature Range(°C) -15::55 Operating Humidity Range(%) 35::95 Protection Structure IP67
Operation Mode NO+NC Power Supply Voltage 10–30 VDC Connection Method 4-Wire
Ball screw type size M M30 Types of detection Diffusion Reflective Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)