(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Photoelectric sensor, cylindrical, DC 4-wire type, M18, LSMH (Part Numbers)

Photoelectric sensor, cylindrical, DC 4-wire type, M18, LSMH

Made overseas at low price

[Features]
· Diffused reflection side view type, retro reflective side view type, made overseas at low price.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LSMH18-3-3M
LSMH18-6-3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipOutput Method

SGD 120.39

1 Piece(s) 8 Day(s) or more NPN

SGD 120.39

1 Piece(s) 8 Day(s) or more PNP

Loading...

  1. 1

Basic Information

Type Photoelectric sensor Detection Object Colored Side Light Axis Arrangement Type Use of Emitting and Receiving Integrated Reflection Plate
Detection Light Type Standard Detection Light Color Infrared Ray Head Shape Screw
Head Material Copper Amplifier Installation Type Built-in Type Detection distance 【classification】(mm) More than 10000
Operating Environment Standard Operating Temperature Range(°C) -15::55 Operating Humidity Range(%) 35::95
Protection Structure IP67 Operation Mode NO+NC Power Supply Voltage 10–30 VDC
Connection Method 4-Wire Ball screw type size M M18 Types of detection Retroreflective Type
Detection Distance details(mm) 30000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)