(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Speed Controller, Standard Type

Speed Controller, Standard Type

This product is a speed controller. The applicable tube diameters that can be selected are ⌀4, 6, 8, 10, 12, and the applicable connecting pipe threads that can be selected are R1/8, R2/8, R3/8, R1/2, and M5. We keep items in stock to enable same-day shipping. Note that some products are only sold in lots. (Example: Minimum order quantity of 50 pieces.) Chinese pneumatic device-related product manufacturer, founded in 1986. The company obtained ISO 9001 certification in 1998, and their products are highly regarded around the world for their stable quality.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ESL4-01
ESL4-01B
ESL4-M5
ESL4-M5B
ESL6-01
ESL6-01B
ESL6-02
ESL6-02B
ESL6-M5
ESL6-M5B
ESL8-01
ESL8-01B
ESL8-02
ESL8-02B
ESL8-03
ESL8-03B
ESL10-02
ESL10-02B
ESL10-03
ESL10-03B
ESL10-04
ESL10-04B
ESL12-03
ESL12-03B
ESL12-04
ESL12-04B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipControl Direction Pipe Connection Bore Dia. D
(mm)
Thread Size R Rod Quantity
(piece)

SGD 1.50

1 Piece(s) Same day Meter-Out4R1/8100

SGD 1.50

1 Piece(s) Same day Meter-In4R1/8100

SGD 3.24

1 Piece(s) 4 Day(s) or more Meter-Out4M5200

SGD 3.24

200 Piece(s) 21 Day(s) Meter-In4M5200

SGD 3.00

1 Piece(s) 4 Day(s) or more Meter-Out6R1/850

SGD 1.50

1 Piece(s) Same day Meter-In6R1/850

SGD 3.95

1 Piece(s) 4 Day(s) or more Meter-Out6R1/450

SGD 3.58

50 Piece(s) 21 Day(s) Meter-In6R1/450

SGD 3.36

1 Piece(s) 4 Day(s) or more Meter-Out6M550

SGD 1.50

1 Piece(s) Same day Meter-In6M550

SGD 1.50

1 Piece(s) Same day Meter-Out8R1/850

SGD 1.50

1 Piece(s) Same day Meter-In8R1/850

SGD 3.28

1 Piece(s) 4 Day(s) or more Meter-Out8R1/450

SGD 1.50

1 Piece(s) Same day Meter-In8R1/450

SGD 5.04

20 Piece(s) 4 Day(s) Meter-Out8R3/820

SGD 5.45

20 Piece(s) 4 Day(s) Meter-In8R3/820

SGD 1.50

1 Piece(s) Same day Meter-Out10R1/450

SGD 1.50

1 Piece(s) Same day Meter-In10R1/450

SGD 2.00

20 Piece(s) 4 Day(s) Meter-Out10R3/820

SGD 6.83

20 Piece(s) 21 Day(s) Meter-In10R3/820

SGD 8.12

20 Piece(s) 21 Day(s) Meter-Out10R1/220

SGD 8.69

20 Piece(s) 21 Day(s) Meter-In10R1/220

SGD 2.00

1 Piece(s) Same day Meter-Out12R3/820

SGD 6.01

20 Piece(s) 21 Day(s) Meter-In12R3/820

SGD 7.30

20 Piece(s) 4 Day(s) Meter-Out12R1/220

SGD 7.88

20 Piece(s) 4 Day(s) Meter-In12R1/220

Loading...

  1. 1

Basic Information

Type Speed Controller Main Body Shape Elbow Joint Type Male thread + One-Touch Couplings
Material Resin Environment, Applications Standard Thread Material Brass
Knob Type Standard Lock Nut Type Ring Nut Operating Temp. Range(°C) 0::60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)