(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Manual Dovetail Type Goniometer Stages: 40×40 mm (Part Numbers)

Manual Dovetail Type Goniometer Stages: 40×40 mm
  • Volume Discount

Manufactured overseas — competitively priced.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

G1-100R105

 
Part Number
G1-100R105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Table Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Height of Rotation Center (Range Selectable)
(mm)
Travel Distance (Range Selectable) Feeding Method Table Material Table Surface Treatment Travel Guide Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Load capacity
(Kg/f)
Weight
(kg)

SGD 606.32

1 Piece(s)Available 11 Day(s) Goniometer X Axis / Goniometer XY Axis91~12091~12050.1~100100.1~±10 to 20Worm GearAluminum AlloyBlack AnodizeDovetail Slide / Dovetail Slide, Worm Gear Type30.1~351001009810532±15-100.96

Loading...

  1. 1

Basic Information

Through Hole (Table Center Hole) No Clamp Clamp Lever

Please check the type/dimensions/specifications of the part G1-100R105 in the Manual Dovetail Type Goniometer Stages: 40×40 mm series.

Similar Part Numbers

Part Number
G1-40R15
G1-40R35
G1-60R50
G1-60R60
G1-60R60S
G1-60R84
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Table Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Height of Rotation Center (Range Selectable)
(mm)
Travel Distance (Range Selectable) Feeding Method Table Material Table Surface Treatment Travel Guide Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Rotation Center Height
(mm)
Table Size (Thickness) H
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Load capacity
(Kg/f)
Weight
(kg)

SGD 330.03

1 Piece(s)Available 11 Day(s) Goniometer XY Axis / Goniometer X Axis26~4026~405~301~15±10 to 20Worm GearBrass[Low Temperature Black Chrome Plating] Low Temperature Black Chrome PlatingDovetail Slide, Worm Gear Type / Dovetail Slide15.1~20404029 ~ 301520±15-30.2

SGD 330.03

1 Piece(s)Available 11 Day(s) Goniometer XY Axis / Goniometer X Axis26~4026~405~3030.1~35±10 to 20Worm GearBrass[Low Temperature Black Chrome Plating] Low Temperature Black Chrome PlatingDovetail Slide, Worm Gear Type / Dovetail Slide15.1~20404029 ~ 303516±15-30.2

SGD 437.38

1 Piece(s)Available 11 Day(s) Goniometer XY Axis / Goniometer X Axis41~6041~6050.1~10050.1~60±10 to 20Worm GearAluminum AlloyBlack AnodizeDovetail Slide, Worm Gear Type / Dovetail Slide30.1~35606059 ~ 605034±15-60.22

SGD 436.20

1 Piece(s)Available 11 Day(s) Goniometer XY Axis / Goniometer X Axis41~6041~6050.1~10050.1~60±10 to 20Worm GearAluminum AlloyBlack AnodizeDovetail Slide, Worm Gear Type / Dovetail Slide15.1~20606059 ~ 606020±15-60.175

SGD 243.90

1 Piece(s)Available 11 Day(s) Goniometer XY Axis / Goniometer X Axis41~6041~6050.1~10050.1~60±10 to 20 / ~ ±10Feed Screw / Inserted Lead Screw Type / Inverval 0.5 mmAluminum AlloyBlack AnodizeDovetail Slide15.1~20606059 ~ 606020±5-60.175

SGD 480.11

1 Piece(s)Available 11 Day(s) Goniometer XY Axis / Goniometer X Axis41~6041~6050.1~10080.1~90±10 to 20Worm GearAluminum AlloyBlack AnodizeDovetail Slide, Worm Gear Type / Dovetail Slide30.1~35606059 ~ 608431±15-60.22

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)