(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Manual XY Axis, Crossed Roller Bearing Stages: 25×25 mm (Part Numbers)

Manual XY Axis, Crossed Roller Bearing Stages: 25×25 mm
  • Volume Discount

Manufactured overseas — competitively priced.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S2-120C

 
Part Number
S2-120C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTable size (length) (range selection)
(mm)
Table size (width) (range selection)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (X Distance)(Selection Range)
(mm)
Travel Distance (Y Distance)(Selection Range)
(mm)
Table Material Table size (thickness) (range selection)
(mm)
Table size (length)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table size (thickness)
(mm)
Table Size (Dia.) D
(Ø)
Feed Knob Position Clamp Reversed Micrometer Head Position

SGD 852.02

1 Piece(s)Available 9 Day(s) 91~12091~120100.1~±10 to 30mm±10 to 30mmAluminum Alloy40.1~50120120177±25±2550--Clamp LeverTop and BottomMedium

Loading...

  1. 1

Basic Information

Feeding Method Micrometer Head Surface Treatment Black Anodize Travel Guide Cross Roller
Through Hole (Table Center Hole) No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)