(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Manual XY Axis, Crossed Roller Bearing Stages: 25×25 mm (Part Numbers)

Manual XY Axis, Crossed Roller Bearing Stages: 25×25 mm
  • Volume Discount

Manufactured overseas — competitively priced.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S2-80R

 
Part Number
S2-80R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTable size (length) (range selection)
(mm)
Table size (width) (range selection)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (X Distance)(Selection Range)
(mm)
Travel Distance (Y Distance)(Selection Range)
(mm)
Table Material Table size (thickness) (range selection)
(mm)
Table size (length)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table size (thickness)
(mm)
Table Size (Dia.) D
(Ø)
Feed Knob Position Clamp Reversed Micrometer Head Position

SGD 464.26

1 Piece(s)Available 9 Day(s) 61~9061~9050.1~100±10 to 30mm±10 to 30mmAluminum / Aluminum Alloy35.1~40808093 ~ 93.1±12.5±12.540±12.5Side of the entire axes (R)Standard / Clamp LeverRight and LeftRight

Loading...

  1. 1

Basic Information

Feeding Method Micrometer Head Surface Treatment Black Anodize Travel Guide Cross Roller
Through Hole (Table Center Hole) No

Please check the type/dimensions/specifications of the part S2-80R in the Manual XY Axis, Crossed Roller Bearing Stages: 25×25 mm series.

Similar Part Numbers

Part Number
S2-100C
S2-100L
S2-100R
S2-120C
S2-120L
S2-120R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTable size (length) (range selection)
(mm)
Table size (width) (range selection)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (X Distance)(Selection Range)
(mm)
Travel Distance (Y Distance)(Selection Range)
(mm)
Table Material Table size (thickness) (range selection)
(mm)
Table size (length)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table size (thickness)
(mm)
Table Size (Dia.) D
(Ø)
Feed Knob Position Clamp Reversed Micrometer Head Position

SGD 611.03

1 Piece(s)Available 9 Day(s) 91~12091~120100.1~±10 to 30mm±10 to 30mmAluminum / Aluminum Alloy35.1~40100100137 ~ 137.2±12.5±12.540±12.5Holoaxial centerStandard / Clamp LeverTop and BottomMedium

SGD 611.03

1 Piece(s)Available 9 Day(s) 91~12091~120100.1~±10 to 30mm±10 to 30mmAluminum / Aluminum Alloy35.1~40100100137 ~ 137.2±12.5±12.540±12.5Side of the entire axes (L)Standard / Clamp LeverRight and Left / StandardLeft

SGD 611.03

1 Piece(s)Available 9 Day(s) 91~12091~120100.1~±10 to 30mm±10 to 30mmAluminum / Aluminum Alloy35.1~40100100137 ~ 137.2±12.5±12.540±12.5Side of the entire axes (R)Standard / Clamp LeverRight and LeftRight

SGD 852.02

1 Piece(s)Available 9 Day(s) 91~12091~120100.1~±10 to 30mm±10 to 30mmAluminum Alloy40.1~50120120177±25±2550--Clamp LeverTop and BottomMedium

SGD 852.02

1 Piece(s)Available 9 Day(s) 91~12091~120100.1~±10 to 30mm±10 to 30mmAluminum Alloy40.1~50120120177±25±2550--Clamp LeverRight and LeftLeft

SGD 852.02

1 Piece(s)Available 9 Day(s) 91~12091~120100.1~±10 to 30mm±10 to 30mmAluminum Alloy40.1~50120120177±25±2550--Clamp LeverRight and LeftRight

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)