(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Acrylic Plates (Part Numbers)

Part Number

Configured Part Number is shown.

UP357-105

 
Part Number
UP357-105
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Form of Use Size (Shorter Side)
(mm)
Size (Longer Side)
(mm)
Adhesive, Tape Specifications Listed Material Plate Thickness
(mm)
Color Pages on Catalog

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type105Acrylic2White239 (Middle Section)

Loading...

  1. 1

Basic Information

Shape Horizontal Type 1P Qty.(pcs.) 1

Please check the type/dimensions/specifications of the part UP357-105 in the Acrylic Plates series.

Similar Part Numbers

Part Number
UP357-102
UP357-103
UP357-104
UP357-106
UP357-107
UP357-108
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Form of Use Size (Shorter Side)
(mm)
Size (Longer Side)
(mm)
Adhesive, Tape Specifications Listed Material Plate Thickness
(mm)
Color Pages on Catalog

SGD 4.39

1 Piece(s) 7 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type102Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 7 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type103Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type104Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type106Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type107Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type108Acrylic2White239 (Middle Section)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)