(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Acrylic Plates (Part Numbers)

Part Number

Configured Part Number is shown.

UP357-209

 
Part Number
UP357-209
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Form of Use Size (Shorter Side)
(mm)
Size (Longer Side)
(mm)
Adhesive, Tape Specifications Listed Material Plate Thickness
(mm)
Color Pages on Catalog

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type209Acrylic2White239 (Middle Section)

Loading...

  1. 1

Basic Information

Shape Horizontal Type 1P Qty.(pcs.) 1

Please check the type/dimensions/specifications of the part UP357-209 in the Acrylic Plates series.

Similar Part Numbers

Part Number
UP357-102
UP357-103
UP357-104
UP357-210
UP357-301
UP357-302
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Form of Use Size (Shorter Side)
(mm)
Size (Longer Side)
(mm)
Adhesive, Tape Specifications Listed Material Plate Thickness
(mm)
Color Pages on Catalog

SGD 4.39

1 Piece(s) 7 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type102Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 7 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type103Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type104Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type210Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type301Acrylic2White239 (Middle Section)

SGD 4.39

1 Piece(s) 11 Day(s) Character (Font size of Roman characters, Numbers, Hiragana, Symbols)Paste3570AvailableFlat Plate Type302Acrylic2White239 (Middle Section)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)