(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sign Plate (Part Numbers)

Sign Plate

*Use "Configure" to refine the search conditions and select the sign you need.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

UP515-5

 
Part Number
UP515-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Form of Use Shape Size (Shorter Side)
(mm)
Size (Longer Side)
(mm)
Adhesive, Tape Specifications Listed Material Plate Thickness
(mm)
Color Pages on Catalog

SGD 9.18

1 Piece(s) 7 Day(s) Nameplate(Conference Room, Drawing Room, Etc.)PasteHorizontal Type50150AvailableFlat Plate Type (Packing: Vertical)Drawing RoomAcrylic2White246

Loading...

  1. 1

Basic Information

1P Qty.(pcs.) 1

Please check the type/dimensions/specifications of the part UP515-5 in the Sign Plate series.

Similar Part Numbers

Part Number
CL3224-2
CL3224-3
CM5392-1
UP515-66
UP662-1
UP662-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Form of Use Shape Size (Shorter Side)
(mm)
Size (Longer Side)
(mm)
Adhesive, Tape Specifications Listed Material Plate Thickness
(mm)
Color Pages on Catalog

SGD 31.37

1 Piece(s) 11 Day(s) Door-relatedHangSquare200200NoneFlat Plate Type with ChainsOpen (front)/Closed (back)Acrylic Mat Plate3Gray265 (bottom)

SGD 31.38

1 Piece(s) 11 Day(s) Door-relatedHangSquare200200NoneFlat Plate Type with ChainsOpen (front)/Closed (back)Acrylic Mat Plate3Gray265 (bottom)

SGD 39.60

1 Piece(s) 11 Day(s) Door-relatedHangHorizontal Type180250NoneFlat Plate TypeWe are closed. (Front)Open for Business (back)Acrylic3White268 (Middle Section)

SGD 9.18

1 Piece(s) 7 Day(s) Emergency exit, fire, fire extinguisher, non-smoking, safety, etcPasteHorizontal Type50150AvailableFlat Plate Type (Packing: Vertical)No SmokingAcrylic2White (Lettering: Red)246

SGD 12.41

1 Piece(s) 11 Day(s) Emergency exit, fire, fire extinguisher, non-smoking, safety, etc[Put] PlacingSquare6060NoneΛ Type (Signs on Both Faces)No smoking (symbol)-Please refrain from smoking at the tables.Acrylic3White251 (bottom)

SGD 12.42

1 Piece(s) 11 Day(s) Emergency exit, fire, fire extinguisher, non-smoking, safety, etc[Put] PlacingSquare6060NoneΛ Type (Signs on Both Faces)No smoking (symbol)-Thank youAcrylic3White251 (bottom)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)