(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sign Plate (Part Numbers)

Sign Plate

*Use "Configure" to refine the search conditions and select the sign you need.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FS893-11

 
Part Number
FS893-11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Form of Use Shape Size (Shorter Side)
(mm)
Size (Longer Side)
(mm)
Adhesive, Tape Specifications Listed Material Plate Thickness
(mm)
Color Pages on Catalog

SGD 20.06

1 Piece(s) 11 Day(s) Nameplate(Conference Room, Drawing Room, Etc.)PasteSquare8080AvailableFlat Plate TypeOFFICESUS3041Brushed Finish257 (Middle Section)

Loading...

  1. 1

Basic Information

1P Qty.(pcs.) 1

Please check the type/dimensions/specifications of the part FS893-11 in the Sign Plate series.

Similar Part Numbers

Part Number
CL3224-2
CL3224-3
CM5392-1
FS893-12
FS893-2
FS893-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Form of Use Shape Size (Shorter Side)
(mm)
Size (Longer Side)
(mm)
Adhesive, Tape Specifications Listed Material Plate Thickness
(mm)
Color Pages on Catalog

SGD 31.37

1 Piece(s) 11 Day(s) Door-relatedHangSquare200200NoneFlat Plate Type with ChainsOpen (front)/Closed (back)Acrylic Mat Plate3Gray265 (bottom)

SGD 31.38

1 Piece(s) 11 Day(s) Door-relatedHangSquare200200NoneFlat Plate Type with ChainsOpen (front)/Closed (back)Acrylic Mat Plate3Gray265 (bottom)

SGD 39.60

1 Piece(s) 11 Day(s) Door-relatedHangHorizontal Type180250NoneFlat Plate TypeWe are closed. (Front)Open for Business (back)Acrylic3White268 (Middle Section)

SGD 20.06

1 Piece(s) 11 Day(s) Nameplate(Conference Room, Drawing Room, Etc.)PasteSquare8080AvailableFlat Plate TypePRIVATESUS3041Brushed Finish257 (Middle Section)

SGD 20.06

1 Piece(s) 11 Day(s) Nameplate(Conference Room, Drawing Room, Etc.)PasteSquare8080AvailableFlat Plate TypeOfficeSUS3041Brushed Finish257 (Middle Section)

SGD 20.06

1 Piece(s) 11 Day(s) Nameplate(Conference Room, Drawing Room, Etc.)PasteSquare8080AvailableFlat Plate TypeDrawing RoomSUS3041Brushed Finish257 (Middle Section)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)