(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

iteck Reclaimed Rubber

iteck Reclaimed Rubber

General-purpose recycled rubber. Usable for soundproofing and healthcare applications, etc.
· Classification: rubber
· Material: recycled rubber
· Color: black
· Quantity per pack: 1 PC

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KSGR-1012
KSGR-1152
KSGR-1302
KSGR-2012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWidth(Outer diameter when it is round)
(mm)
Thickness
(mm)
Length
(mm)

SGD 2.86

1 Piece(s) 8 Day(s) 10010100

SGD 5.91

1 Piece(s) 8 Day(s) 15010150

SGD 22.50

1 Piece(s) 8 Day(s) 30010300

SGD 5.16

1 Piece(s) 8 Day(s) 10020100

Loading...

  1. 1

Basic Information

Material Reclaimed Rubbers Classification Rubber Color Black
1P Qty.(pcs.) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)