(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SUS316 Stainless Steel High Pressure Needle Valve (Double Ferrule Type) SNVT Type (SNVT-8C-H)

SUS316 Stainless Steel High Pressure Needle Valve (Double Ferrule Type) SNVT Type SNVT-8C-H

[Features]
· Our products have qualified for high-pressure gas safety design.
· The handle shape is easy to operate and smooth.
· The handle has a drip hole, so no rainwater, etc. may accumulate in it during outdoor usage.
· The handle torque is light and compact.
· Two fixing methods are available: one using mounting screw holes at the valve base; the other using panel mounting.
· Can be used up to a temperature of 400℃ by replacing the connector packing

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SNVT-8C-H

 
Part Number
SNVT-8C-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Pipe Dia.
(Ø)
Controller Side, Plumbing Pipe Dia.
(Ø)
Length L
(mm)
Height H
(mm)
Handle Dia. D
(Ø)

SGD 260.94

1 Piece(s) 8 Day(s) or more 12.712.779.47865

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SUSF316 Applicable Fluid Gas
Supply Side, Connection Type Metal pipe joint Control Side, Connection Type Metal pipe joint Handle Shape Round-shaped handle
Body Lining No Port Shape T Port Operation Method Manual
Operating Temperature Range(℃) -20~150 Max. Operating Pressure(MPa) 25.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)