(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MOR Flexible Coupling - Oldham Type (Part Numbers)

MOR Flexible Coupling - Oldham Type

[Features]
· Oldham type flexible coupling.
· Due to hub and spacer slip, large eccentricity / deflection angles are allowed.
· Eccentric reaction force generated by misalignment is small, reducing the burden on the shaft.
· Easy to assemble with a simple structure

PDF

Part Number

Configured Part Number is shown.

MOR-68-18-KT-30

Part Number
MOR-68-18-KT-30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

SGD 147.33

1 Piece(s) 7 Day(s) or more 1018306877100~Less than 5004001~100001604.53.1~5.090003.7×10-4Set Screw TypeStandard Shaft BoreD1 Hole

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard / Stepping Motor Features High Torque
Allowable Misalignment Angular Misalignment / Eccentricity Body Material A2017 Allowable Angular Misalignment(deg) 3
Product Category Coupling body Buffer Material Polyacetal Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part MOR-68-18-KT-30 in the MOR Flexible Coupling - Oldham Type series.

Similar Part Numbers

Part Number
MOR-10-3-3
MOR-10-3-4
MOR-10-4-4
MOR-68-18-KT-31-BT
MOR-68-18-KT-32-BT
MOR-68-18-KT-33-BT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

SGD 18.28

1 Piece(s) 4 Day(s) or more -331010.21.01~3.0010001~780001.60.90.41~1.0630001.9×10-8Set Screw TypeStandard Shaft BoreNA

SGD 18.28

1 Piece(s) 4 Day(s) or more -341010.21.01~3.0010001~780001.60.90.41~1.0630001.9×10-8Set Screw TypeStandard Shaft BoreNA

SGD 18.28

1 Piece(s) 4 Day(s) or more -441010.21.01~3.0010001~780001.60.90.41~1.0630001.9×10-8Set Screw TypeStandard Shaft BoreNA

SGD 181.89

1 Piece(s) 7 Day(s) or more 1018316877100~Less than 5004001~100001604.53.1~5.090003.7×10-4Set Screw TypeAdditional Work Shaft HoleD1 Hole

SGD 181.89

1 Piece(s) 7 Day(s) or more 1018326877100~Less than 5004001~100001604.53.1~5.090003.7×10-4Set Screw TypeAdditional Work Shaft HoleD1 Hole

SGD 181.89

1 Piece(s) 7 Day(s) or more 1018336877100~Less than 5004001~100001604.53.1~5.090003.7×10-4Set Screw TypeAdditional Work Shaft HoleD1 Hole

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)