(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MOM Flexible Coupling - Oldham Type (Part Numbers)

MOM Flexible Coupling - Oldham Type

[Features]
· Oldham type flexible coupling.
· FCD400 used in spacer.
· Ideal for low speed / high torque specifications.
· Grease applied between hub and spacer to prevent burn-in.
· Due to hub and spacer slip, large eccentricity / deflection angles are allowed.
· The protrusion (resin pin) provided on the spacer allows the angle of deviation without difficulty.
· Long-term maintenance-free.
· Grease accumulated in the grease hole gradually leaks during operation, to maintain long-term lubrication performance.

PDF

Part Number

Configured Part Number is shown.

MOM-38-11-BT-16-KT

Part Number
MOM-38-11-BT-16-KT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

SGD 170.46

1 Piece(s) 7 Day(s) or more 1011163840.5100~Less than 5001100.80.41~1.05.5×10-5Set Screw TypeAdditional Work Shaft HoleD2 Hole

Loading...

  1. 1

Basic Information

Type Oldham Type Application Standard Features High torsional rigidity / High Torque
Allowable Misalignment Angular Misalignment / Eccentricity Maximum Range of Rotation Number(r/min) 1001~2000 Body Material S45C
Allowable Angular Misalignment(deg) 2 Product Category Coupling body Max. Rotational Speed(r/min) 2000

Please check the type/dimensions/specifications of the part MOM-38-11-BT-16-KT in the MOM Flexible Coupling - Oldham Type series.

Similar Part Numbers

Part Number
MOM-12-3-6
MOM-12-4-4
MOM-12-4-5
MOM-38-11-BT-17-BT
MOM-38-11-BT-17-BT-KT
MOM-38-11-BT-18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

SGD 29.84

1 Piece(s) 7 Day(s) or more 103612155.01~10.005.40.30.21~0.402.0×10-7Set Screw TypeStandard Shaft BoreNA

SGD 27.81

1 Piece(s) 7 Day(s) or more 104412155.01~10.005.40.30.21~0.402.0×10-7Set Screw TypeStandard Shaft BoreNA

SGD 27.81

1 Piece(s) 7 Day(s) or more 104512155.01~10.005.40.30.21~0.402.0×10-7Set Screw TypeStandard Shaft BoreNA

SGD 170.46

1 Piece(s) 7 Day(s) or more 1011173840.5100~Less than 5001100.80.41~1.05.5×10-5Set Screw TypeAdditional Work Shaft HoleNA

SGD 207.36

1 Piece(s) 7 Day(s) or more 1011173840.5100~Less than 5001100.80.41~1.05.5×10-5Set Screw TypeAdditional Work Shaft HoleD2 Hole

SGD 120.31

1 Piece(s) 7 Day(s) or more 1011183840.5100~Less than 5001100.80.41~1.05.5×10-5Set Screw TypeAdditional Work Shaft HoleNA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)