(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Rotary Encoder, Incremental Type, General-Purpose Type [E6C2-C] (Part Numbers)

Rotary Encoder, Incremental Type, General-Purpose Type [E6C2-C]

Outer diameter ø50 general-purpose type.
[Features]
・ Incremental type
·Resolution (maximum): 2,000P/R
・ IP64 (Improved oil resistance by adopting seal bearings)
・ The cord can be pulled out sideways and from the back (Cord diagonal direction method)

PDF

Part Number

Configured Part Number is shown.

E6C2-CWZ1X 1024P/R 2M

 
Part Number
E6C2-CWZ1X 1024P/R 2M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipResolution
(P/R)
O.D.
(φ)
Power Supply Voltage
(V)
Consumption Current
(mA)
Output Phase
(phase)
Output Mode Frequency Response
(kHz)
Specifications Height
(mm)
Output cable

SGD 459.80

1 Piece(s) 4 Day(s) or more 1024505 VDC160 maximumA, -A, B, -B, Z, -ZLine-driver output100General-purpose60-

Loading...

  1. 1

Basic Information

Classification Incremental model Shaft diameter(φ) 6 Connection Method Pre-wired model
Cable length(mm) 2,000

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)