(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Outer diameter ø50 general-purpose type.
[Features]
・ Incremental type
·Resolution (maximum): 2,000P/R
・ IP64 (Improved oil resistance by adopting seal bearings)
・ The cord can be pulled out sideways and from the back (Cord diagonal direction method)
Part Number
Configured Part Number is shown.
E6C2-CWZ1X 2000P/R 2M
Part Number |
---|
E6C2-CWZ1X 2000P/R 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Resolution (P/R) | O.D. (φ) | Power Supply Voltage (V) | Consumption Current (mA) | Output Phase (phase) | Output Mode | Frequency Response (kHz) | Specifications | Height (mm) | Output cable |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 385.99 | 1 Piece(s) | 7 Day(s) or more | 2000 | 50 | 5 VDC | 160 maximum | A, -A, B, -B, Z, -Z | Line-driver output | 100 | General-purpose | 60 | - |
Loading...
Classification | Incremental model | Shaft diameter(φ) | 6 | Connection Method | Pre-wired model |
---|---|---|---|---|---|
Cable length(mm) | 2,000 |
Please check the type/dimensions/specifications of the part E6C2-CWZ1X 2000P/R 2M in the Rotary Encoder, Incremental Type, General-Purpose Type [E6C2-C] series.
Part Number |
---|
E6C2-CWZ1X 1000P/R 2M |
E6C2-CWZ1X 100P/R 2M |
E6C2-CWZ1X 1024P/R 2M |
E6C2-CWZ1X 360P/R 2M |
E6C2-CWZ1X 40P/R 2M |
E6C2-CWZ1X 500P/R 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Resolution (P/R) | O.D. (φ) | Power Supply Voltage (V) | Consumption Current (mA) | Output Phase (phase) | Output Mode | Frequency Response (kHz) | Specifications | Height (mm) | Output cable |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 492.47 | 1 Piece(s) | 4 Day(s) or more | 1000 | 50 | 5 VDC | 160 maximum | A, -A, B, -B, Z, -Z | Line-driver output | 100 | General-purpose | 60 | - | ||
SGD 438.64 | 1 Piece(s) | 4 Day(s) or more | 100 | 50 | 5 VDC | 160 maximum | A, -A, B, -B, Z, -Z | Line-driver output | 100 | General-purpose | 60 | - | ||
SGD 459.80 | 1 Piece(s) | 4 Day(s) or more | 1024 | 50 | 5 VDC | 160 maximum | A, -A, B, -B, Z, -Z | Line-driver output | 100 | General-purpose | 60 | - | ||
SGD 341.86 | 1 Piece(s) | 4 Day(s) or more | 360 | 50 | 5 VDC | 160 maximum | A, -A, B, -B, Z, -Z | Line-driver output | 100 | General-purpose | 60 | - | ||
SGD 312.64 | 1 Piece(s) | 4 Day(s) or more | 40 | 60 | 5 VDC | 160 maximum | A, -A, B, -B, Z, -Z | Line-driver output | 100 | - | 40 | 5-dia. oil-resistant PVC-insulated shielded cable with 5 conductors (line driver: 8 conductors) | ||
SGD 342.02 | 1 Piece(s) | 4 Day(s) or more | 500 | 50 | 5 VDC | 160 maximum | A, -A, B, -B, Z, -Z | Line-driver output | 100 | General-purpose | 60 | - |
How can we improve?
How can we improve?