(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Power Supply Switch for Door [D2D] (Part Numbers)

Power Supply Switch for Door [D2D]
  • On Sale Till 31/03/2025

Power supply switch for door with contact gap of 3 mm or more

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D2D-2000

 
Part Number
D2D-2000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Plunger Shape Type Acquired Standards Body Material Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Contact spacing
(mm)
Contact structure/specification Mounting format Details Type Required force for push side, O.F. (detailed numerical values)
(N)
Format standard

SGD 10.10

SGD 2.02

1 Piece(s) Same day Plunger TypeTop PlungerUL / CSA / EN-More than 102Double pole double throw1021.231.740---------0.4(NC-OFF) 13.5±0.6/(NO-ON) 12.7±0.611a1bScrew mountingPull-on-locking type19.61-

Loading...

  1. 1

Basic Information

Rated Operating Voltage(V) 250 Operating Temperature Range(℃) -25::85 Protection Structure IEC IP40
Contact Point Type Rivet Contact Material Pure Silver Mechanical Life(10,000 times) 1000
Mechanical Operation Frequency(times/min or Less) 300 Specification of Terminal #250 tab terminal

Please check the type/dimensions/specifications of the part D2D-2000 in the Power Supply Switch for Door [D2D] series.

Similar Part Numbers

Part Number
D2D-1100
D2D-1101
D2D-1102
D2D-2100
D2D-3103
D2D-3104
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Plunger Shape Type Acquired Standards Body Material Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Contact spacing
(mm)
Contact structure/specification Mounting format Details Type Required force for push side, O.F. (detailed numerical values)
(N)
Format standard

SGD 9.86

1 Piece(s) Same day Plunger TypeTop PlungerEN / UL / CSA-~3-Double pole double throw1621.231.740---------2.3(NC-OFF) 11.9±0.4/(NO-ON) 8.7±0.431aPanel MountStandard Shape2.94-

SGD 7.55

1 Piece(s) 4 Day(s) or more Rotation-UL / C-UL-~3-Single Pole Normally Open1621.231.740---------2.3(NC-OFF) 11.9±0.4/(NO-ON) 8.7±0.431aPanel MountStandard Shape2.94Single Pole Normally Open

SGD 9.25

1 Piece(s) 7 Day(s) or more Plunger TypeTop PlungerEN / UL / CSA-~3-Single Pole Normally Close1621.231.740---------5.5(NC-OFF) 11.9±0.4/(NO-ON)-31bPanel MountStandard Shape2.94-

SGD 11.53

1 Piece(s) Same day Plunger TypeTop PlungerEN / UL / CSA-More than 102Double pole double throw1021.231.740---------0.4(NC-OFF) 9.5±0.6/(NO-ON) 8.7±0.611a1bPanel MountPull-on-locking type19.61-

SGD 9.70

1 Piece(s) 4 Day(s) or more Rotation-UL / C-UL-~3--1621.241.540---------2.3(NC-OFF) 11.9±0.8/(NO-ON) 8.7±0.832a1bPanel MountStandard Shape2.94Double pole single throw + single pole normally open

SGD 8.20

1 Piece(s) Same day Plunger TypeTop PlungerEN / UL / CSA[Resin] Thermoplastic--Double pole double throw1621.241.540---------2.3(NO-ON) 8.7 ± 0.832aPanel MountStandard Shape--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)