(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sealed Ultra Subminiature Basic Switch [D2HW] (Part Numbers)

Sealed Ultra Subminiature Basic Switch [D2HW]

[Features]
· Long stroke type enabling ON/OFF securely by using industry's smallest size.
· Contribute to compact mechanism product with conventional volume ratio of 78% in case of body dimensions.
· Long stroke specification easy to use also without lever (OT reference place: 1.4 mm).
· Eliminates substances harmful to environment and lead wire type is also lead-free.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D2HW-C213MR

 
Part Number
D2HW-C213MR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Lever Shape Type Plunger Shape Type Acquired Standards Contact Type Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact structure/specification Mounting format Details Type Required force for push side, O.F. (detailed numerical values)
(N)

SGD 4.09

1 Piece(s) 4 Day(s) or more Lever Shape (push)[Hinge Lever] Hinge Lever--Single Pole Normally Open6.518.5--750-Hinge, lever typeWith Lead Wire (right lead)----1.67.5±0.5-1aM3-screw mounting--

Loading...

  1. 1

Basic Information

Rated Operating Voltage(V) 125 DC rated operating voltage(V) 12 / 24 / 42 Operating Temperature Range(℃) -40::85
Protection Structure IP67 Force Required for Push Side O.F.(N) ~1 Contact Point Type Crossbar
Contact Material Gold alloy Mechanical Life(10,000 times) 100 Mechanical Operation Frequency(times/min or Less) 30
Rated Conductance Current(A) 2 Main Body External Dimension, Width W(mm) 5.3 Contact spacing(mm) 0.5

Please check the type/dimensions/specifications of the part D2HW-C213MR in the Sealed Ultra Subminiature Basic Switch [D2HW] series.

Similar Part Numbers

Part Number
D2HW-C202MRS
D2HW-C203M
D2HW-C203MR
D2HW-C221H
D2HW-C223MR
D2HW-C233M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Lever Shape Type Plunger Shape Type Acquired Standards Contact Type Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Current type Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact structure/specification Mounting format Details Type Required force for push side, O.F. (detailed numerical values)
(N)

SGD 3.99

1 Piece(s) 4 Day(s) or more Plunger Type-Top PlungerULSingle Pole Normally Close6.518.5--750-Pin push button typeWith Lead Wire (right lead)----1.46.4±0.2-1bM3-screw mounting--

SGD 3.99

1 Piece(s) 4 Day(s) or more Plunger Type-Top Plunger-Single Pole Normally Open6.518.5--750-Pin push button typeWith Lead Wire (Downwards)----1.46.4±0.2-1aM3-screw mounting--

SGD 5.50

1 Piece(s) Same day Plunger Type-Top Plunger-Single Pole Normally Open6.518.5--750-Pin push button typeWith Lead Wire (right lead)----1.46.4±0.2-1aM3-screw mounting--

SGD 2.62

1 Piece(s) 54 Day(s) or more Lever Shape (push)[Hinge Lever] Hinge Lever--Single Pole Double Throw6.518.5--500-Hinge, long lever typeTerminals With Solder----2.59.3±0.8-1cM3-screw mounting--

SGD 4.09

1 Piece(s) 4 Day(s) or more Lever Shape (push)[Hinge Lever] Hinge Lever--Single Pole Normally Open6.518.5--500-Hinge, long lever typeWith Lead Wire (right lead)----2.59.3±0.8-1aM3-screw mounting--

SGD 4.09

1 Piece(s) 5 Day(s) or more Lever Shape (push)[Hinge Lever] Hinge Lever--Single Pole Normally Open6.518.5--650-Hinge, Earl, Lever typeWith Lead Wire (Downwards)----1.911.2±0.5-1aM3-screw mounting--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)