(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Small Electromagnetic Lock Safety Door Switch [D4NL] (Part Numbers)

Small Electromagnetic Lock Safety Door Switch [D4NL]

Best selling, compact, multi-contact with variety of variations

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D4NL-2ADA-BS

 
Part Number
D4NL-2ADA-BS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Plunger Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Indicator Light Conduit size Details Type Mounting system Contact format Release key type Lock / release system Built-in Switch Specification AC Rated Voltage DC Rated Voltage Head Material Door Switch Type

SGD 185.27

1 Piece(s) 63 Day(s) or more --TUV / UL / C-UL / CE / GB(CCC) / EN--------10 to 115 V AC/DC Drive type (Orange LED)G1/2Standard type4-direction mounting supported (front direction at shipment)-General type (resin) / frontDC24V solenoid release method1NC/1NO contact (slow-action) + 1NC/1NO contact (slow-action)120 / 240125 / 250MetalDoor switch

Loading...

  1. 1

Basic Information

Main Body Size Small Environment Standard Operating Temperature Range(°C) -10::55
Protection Structure IP67 Mechanical Life(10,000 times) 100 Mechanical Operation Frequency(times/min or Less) 30

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)