(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Small Safety Limit Switch [D4N] (Part Numbers)

Small Safety Limit Switch [D4N]

Click this image to zoom it.

Move the mouse over the image to zoom

  • Small Safety Limit Switch [D4N]
  • Small Safety Limit Switch [D4N]
  • Small Safety Limit Switch [D4N]
  • Small Safety Limit Switch [D4N]

Safety limit switch standards. Enriched products provided globally

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D4N-2232

 
Part Number
D4N-2232
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Main Body Size Environment Plunger Shape Type Roller Lever Shape Type Lever Shape Type Rod Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Contact Point Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Conduit size Specification of Terminal Details Type O.D. Mounting system Direction of Operation Roller Type Contact format Release key type Lock / release system Built-in Switch Specification AC Rated Voltage DC Rated Voltage

SGD 18.71

1 Piece(s) 5 Day(s) or more Plunger TypeSmallStandard[Roller Plungers] Roller Plunger---TUV / UL / C-UL / CE / GB(CCC) / EN-------1500------Roller plunger type----G1/2-1-conduit type, general type-------2NC contact (snap-action)120 / 240125 / 250

Loading...

  1. 1

Basic Information

Operating Temperature Range(°C) -30::70 Protection Structure IP67 Mechanical Operation Frequency(times/min or Less) 30

Please check the type/dimensions/specifications of the part D4N-2232 in the Small Safety Limit Switch [D4N] series.

Similar Part Numbers

Part Number
D4N-1126
D4N-112G
D4N-112H
D4N-2A20
D4N-2A20R
D4N-2A25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Main Body Size Environment Plunger Shape Type Roller Lever Shape Type Lever Shape Type Rod Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Contact Point Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Conduit size Specification of Terminal Details Type O.D. Mounting system Direction of Operation Roller Type Contact format Release key type Lock / release system Built-in Switch Specification AC Rated Voltage DC Rated Voltage

SGD 44.50

1 Piece(s) 63 Day(s) or more Roller lever typeSmallStandard----EN / UL / C-UL / CE / GB(CCC) / TUV-------1500------Roller lever type (metal lever, bearing roller)----PG13.5-1-conduit type, general type-------1NC/1NO contact (snap action)120 / 240125 / 250

SGD 31.58

1 Piece(s) Same day Roller Lever Type (rotation)SmallStandard-Variable Roller Levers--EN / UL / GB(CCC) / TUV4.5-18-27-802-circuit Double-break-1500DC250V / DC125V2.5314582.520-66Variable roller lever----PG13.5-1 Conduit Shape 2 Contact Seriesφ17.5×6.8Front mountingSnap action (direct circuit opening operation included)Metal lever / resin roller, foam lock type1NC/1NO-----

SGD 34.97

1 Piece(s) 4 Day(s) or more Roller Lever Type (rotation)SmallStandard-Variable Roller Levers--EN / UL / GB(CCC) / TUV4.5-18-27-802-circuit Double-break-1500DC250V / DC125V2.53148.282.532-66Variable roller lever----PG13.5-1 Conduit Shape 2 Contact Seriesφ50×8Front mountingSnap action (direct circuit opening operation included)Metal lever / rubber roller, foam lock type1NC/1NO-----

SGD 35.57

1 Piece(s) Same day Roller Lever Type (rotation)SmallStandard-Standard--EN / UL / GB(CCC) / TUV5-18-27-802-circuit Double-break-1500DC250V / DC125V2.5314782.526Roller lever----G1/2-1 Conduit Shape 2 Contact Seriesφ17.5×6.8Front mountingSlow action (direct circuit opening operation included)Resin lever / resin roller R261NC/1NO-----

SGD 38.47

1 Piece(s) 6 Day(s) or more Roller lever typeSmallStandard----EN / UL / C-UL / CE / GB(CCC) / TUV-------1500------Roller lever type (resin lever, resin roller)----G1/2-1-conduit type, pull-reset type-------1NC/1NO contact (slow action)120 / 240125 / 250

SGD 33.50

1 Piece(s) 6 Day(s) or more Roller lever typeSmallStandard----EN / UL / C-UL / CE / GB(CCC) / TUV-------1500------Roller lever type (metal lever, metal roller)----G1/2-1-conduit type, general type-------1NC/1NO contact (slow action)120 / 240125 / 250

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)