(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Small Safety Limit Switch [D4N] (Part Numbers)

Small Safety Limit Switch [D4N]

Click this image to zoom it.

Move the mouse over the image to zoom

  • Small Safety Limit Switch [D4N]
  • Small Safety Limit Switch [D4N]
  • Small Safety Limit Switch [D4N]
  • Small Safety Limit Switch [D4N]
  • On Sale Till 31/03/2025

Safety limit switch standards. Enriched products provided globally

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D4N-2ARE

 
Part Number
D4N-2ARE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Main Body Size Environment Plunger Shape Type Roller Lever Shape Type Lever Shape Type Rod Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Contact Point Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Conduit size Specification of Terminal Details Type O.D. Mounting system Direction of Operation Roller Type Contact format Release key type Lock / release system Built-in Switch Specification AC Rated Voltage DC Rated Voltage

SGD 59.27

1 Piece(s) 4 Day(s) or more Roller Lever Type (rotation)StandardStandard / Cold Resistance-Fork Lever Lock--UL / GB(CCC) / EN-----Mutual insulation double-throwRivet1000DC125V / DC250V / AC100/125V / AC240/250V2.5313064------G1/2Ground terminal not included1 Conduit Shape-4-direction mounting supported (front direction at shipment) / plastic--1NC/1NO-----

Loading...

  1. 1

Basic Information

Operating Temperature Range(°C) -30::70 Protection Structure IP67 Mechanical Operation Frequency(times/min or Less) 30

Please check the type/dimensions/specifications of the part D4N-2ARE in the Small Safety Limit Switch [D4N] series.

Similar Part Numbers

Part Number
D4N-1126
D4N-112G
D4N-112H
D4N-2B20
D4N-2B20R
D4N-2B22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Main Body Size Environment Plunger Shape Type Roller Lever Shape Type Lever Shape Type Rod Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Contact Point Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Conduit size Specification of Terminal Details Type O.D. Mounting system Direction of Operation Roller Type Contact format Release key type Lock / release system Built-in Switch Specification AC Rated Voltage DC Rated Voltage

SGD 44.50

1 Piece(s) 63 Day(s) or more Roller lever typeSmallStandard----EN / UL / C-UL / CE / GB(CCC) / TUV-------1500------Roller lever type (metal lever, bearing roller)----PG13.5-1-conduit type, general type-------1NC/1NO contact (snap action)120 / 240125 / 250

SGD 31.58

1 Piece(s) Same day Roller Lever Type (rotation)SmallStandard-Variable Roller Levers--EN / UL / GB(CCC) / TUV4.5-18-27-802-circuit Double-break-1500DC250V / DC125V2.5314582.520-66Variable roller lever----PG13.5-1 Conduit Shape 2 Contact Seriesφ17.5×6.8Front mountingSnap action (direct circuit opening operation included)Metal lever / resin roller, foam lock type1NC/1NO-----

SGD 34.97

1 Piece(s) 4 Day(s) or more Roller Lever Type (rotation)SmallStandard-Variable Roller Levers--EN / UL / GB(CCC) / TUV4.5-18-27-802-circuit Double-break-1500DC250V / DC125V2.53148.282.532-66Variable roller lever----PG13.5-1 Conduit Shape 2 Contact Seriesφ50×8Front mountingSnap action (direct circuit opening operation included)Metal lever / rubber roller, foam lock type1NC/1NO-----

SGD 31.25

1 Piece(s) 4 Day(s) or more Roller Lever Type (rotation)SmallStandard-Standard--EN / UL / GB(CCC) / TUV5-18-27-802-circuit Double-break-1500DC250V / DC125V2.5314782.526Roller lever----G1/2-1 Conduit Shape 2 Contact Seriesφ17.5×6.8Front mountingSlow action (direct circuit opening operation included)Resin lever / resin roller R262NC-----

SGD 38.47

1 Piece(s) 6 Day(s) or more Roller lever typeSmallStandard----EN / UL / C-UL / CE / GB(CCC) / TUV-------1500------Roller lever type (resin lever, resin roller)----G1/2-1-conduit type, pull-reset type-------2NC contact (slow action)120 / 240125 / 250

SGD 39.53

1 Piece(s) 4 Day(s) or more Roller Lever Type (rotation)SmallStandard-Standard--EN / UL / GB(CCC) / TUV5-18-27-802-circuit Double-break-1500DC250V / DC125V2.5314582.526Roller lever----G1/2-1 Conduit Shape 2 Contact Seriesφ17.5×6.8Front mountingSlow action (direct circuit opening operation included)Metal lever / resin roller R262NC-----

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)