(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Steel Roller Conveyor RZ Series (RZ-5015P) Diameter ø50.8 × Width 100 - 1000

Steel Roller Conveyor RZ Series (RZ-5015P) Diameter ø50.8 × Width 100 - 1000

[New product] Steel roller conveyor with corrosion resistant special plating. ø50. 8. Conveyor length 500 to 3,000 mm in 10 mm units, roller width 100 to 1,000 mm specifiable.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RZ-5015P-[500-3000/10]L-[100-1000/50]W-[75,​100,​150,​200]P

Part Number
RZ-5015P-[500-3000/10]L-[100-1000/50]W-[75,​100,​150,​200]P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoller Pitch P
(mm)
Machine Length L
(mm)

-

1 Piece(s) 8 Day(s) or more 75 ~ 200500 ~ 3000

Loading...

  1. 1

Basic Information

Roller Material Steel Roller Outer Dia. D(Ø) 50.8 Roller Thickness t(mm) 1.6
Application For transporting small items / Medium Load Frame Type Straight Roller Type Straight
Frame Material Steel Frame Surface Treatment ZAM Plating Roller Surface Treatment Hot Zinc Plating
Machine Height H(mm) 100 Roller Strength(N / 1pc.) ::2400 Specifications Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)