(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sanitary Fitting Ferrule Parts EQ-F Ferrule 45° Elbow

Sanitary Fitting Ferrule Parts EQ-F Ferrule 45° Elbow

Materials: SUS304, SUS316L, Nominal Diameter: 1S, 1.5S, 2S, 2.5S, 3S, 4S
· Type: Fittings

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
EQ-FS1-10S
EQ-FS1-15S
EQ-FS1-20S
EQ-FS1-25S
EQ-FS1-30S
EQ-FS1-40S
EQ-FS3-10S
EQ-FS3-15S
EQ-FS3-20S
EQ-FS3-25S
EQ-FS3-30S
EQ-FS3-40S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSRange of Nominal Outside Diameter Fitting Material Nominal Diameter

SGD 77.54

1 Piece(s) 10 Day(s) or more 101.0S~2.0SSUS3041S

SGD 88.13

1 Piece(s) 10 Day(s) or more 101.0S~2.0SSUS3041.5S

SGD 105.75

1 Piece(s) 10 Day(s) or more 101.0S~2.0SSUS3042S

SGD 174.57

1 Piece(s) 10 Day(s) or more 102.5S~4.5SSUS3042.5S

SGD 194.94

1 Piece(s) 10 Day(s) or more 102.5S~4.5SSUS3043S

SGD 373.30

1 Piece(s) 10 Day(s) or more 102.5S~4.5SSUS3044S

SGD 93.52

1 Piece(s) 10 Day(s) or more 101.0S~2.0SSUS316L1S

SGD 111.15

1 Piece(s) 10 Day(s) or more 101.0S~2.0SSUS316L1.5S

SGD 138.96

1 Piece(s) 10 Day(s) or more 101.0S~2.0SSUS316L2S

SGD 198.25

1 Piece(s) 10 Day(s) or more 102.5S~4.5SSUS316L2.5S

SGD 271.12

1 Piece(s) 10 Day(s) or more 102.5S~4.5SSUS316L3S

SGD 537.93

1 Piece(s) 10 Day(s) or more 102.5S~4.5SSUS316L4S

Loading...

  1. 1

Basic Information

Type Fitting Fitting Shape 45° Elbow Connection Type (between Equal Type/Dia. Fittings) Ferrule
Dia., Center Equal Dia. / concentric

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)