(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Power Ace (8 V)

Power Ace (8 V)

Belt that can achieve high power transmission and extend service life. Excellent heat, oil and chemical resistance.

[Features]
· High transmission capability, saving space by decreasing the number of belts (V-belt ratio: about 1/3).
· Excellent performance such as oil resistance, heat resistance, flame retardancy, aging resistance and weather resistance.
· Anti-static performance to US RMA standard passed. (assuming 6 MΩ or less).
· Dimensional stability is excellent, and depending on the constituent material and manufacturing method, coupled with the matched set, uniform power transmission is possible.
· Dimensional change hardly occurs during storage

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
8V1180
8V1800
8V2000
8V2650
8V3150
8V3550
8V5600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipEffective Circumference Length
(mm)
Properties Additional Function

SGD 168.58

1 Piece(s) 12 Day(s) or more 2997.2High power transmissionNotched

SGD 257.32

1 Piece(s) 8 Day(s) or more 4572High power transmissionNotched

SGD 286.34

1 Piece(s) 11 Day(s) or more 5080High power transmissionNotched

SGD 386.67

1 Piece(s) 12 Day(s) or more 6731High power transmissionNotched

SGD 465.42

1 Piece(s) 11 Day(s) or more 8001High power transmissionNotched

SGD 526.27

1 Piece(s) 9 Day(s) or more 9017High power transmissionNotched

SGD 910.57

1 Piece(s) 12 Day(s) or more 14224High power transmission / Heat Resistant / Oil Resistant / Static electricity prevention-

Loading...

  1. 1

Basic Information

Belt Series 8V Number of Tracks 1 Rows

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)