(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Washer for Short-Pitch Corrugated Iron Sheets (Wave Screw)

Washer for Short-Pitch Corrugated Iron Sheets (Wave Screw)

[Type] For corrugated sheet
[Materials] Stainless steel
[Surface treatment] None
[Nominal Thread (M)] 5
[Sales unit] Low Quantity (Available for Purchase from 1pc)
[Materials]Stainless steel SUS304
[Surface treatment](Details) none
[Type]Spring Washer, Wave Washer

Part Number

Configured Part Number is shown.

CSPBDT-SUS-D5

Part Number
CSPBDT-SUS-D5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 0.34

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Nominal of Thread (M) 5
Type For Corrugated Sheet Sales Unit Low Quantity (can be purchased from one) Type Spring Washers Wave Washer
Material: Stainless Steel SUS304 Surface Treatment (Detailed) No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)