(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Coarse Thread Modified Truss Head with Phillips Head【100-1,000 Pieces Per Package】

Coarse Thread Modified Truss Head with Phillips Head

[Type] Coarse thread
[Screw nominal designation (M)] 4.8
[Material] Steel
[Mount hole shape] Phillips head
[Sales unit] Boxes/pack
[Detailed shape] Truss
[Length] 18, 25, 32, 38, 45, 60, 75
[Surface treatment] Trivalent chromate, painting, coating, silver, copper, tin plating
[Surface treatment] (detail) trivalent white, R-black (Ruspert black), Ruspert GB

Part Number

Configured Part Number is shown.

Part Number
OTTRPCSY-ST3W-M4.8-18
OTTRPCSY-ST3W-M4.8-45
OTTRPCSY-ST3W-M4.8-60
OTTRPCSY-ST3W-M4.8-75
OTTRPCSY-STTRB-M4.8-25
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Surface Treatment Surface Treatment (Details)

SGD 68.57

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 18Trivalent ChromateTrivalent White

SGD 41.50

300 Pieces Per Package

1 Pack(s) 4 Day(s) or more 45Trivalent ChromateTrivalent White

SGD 45.92

200 Pieces Per Package

1 Pack(s) 4 Day(s) or more 60Trivalent ChromateTrivalent White

SGD 24.91

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 75Trivalent ChromateTrivalent White

SGD 37.47

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 25[Paint / Coating] Painting / CoatingR Black (Ruspert Black)

Loading...

  1. 1

Basic Information

Type Course Thread Thread Nominal (M) 4.8 Material Steel
Mounting Hole Shape Phillips Sales Unit Box/package Detailed Shape Truss

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)