(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Wrench【1-200 Pieces Per Package】 (Part Numbers)

Wrench

[Material] Iron, wrench
[Nominal] 0.7 0.9 1.3 1.5 2 2.5 3 4 5 6 8 10 12 14 17
[Surface treatment] Bright chromate plating, trivalent white, black oxide coating, electroless nickel
[L or B (mm)] 45 50 56 63 70 80 90 100 112 125 140 160
[l or c (mm)] 14 16 18 20 25 28 32 36 40 45 63
[Flats width] 0.7 0.9 1.3 1.5 2 2.5 3 4 5 6 8 10 12 14 17
[Sales unit] Individual pieces (possible to order 1 pc. and up,) boxes / packs, hardness HRC45 HRC48 HRC50 HRC52 Guaranteed torque 8.36 19.4 38.7 67.3 163 306 530

Part Number

Configured Part Number is shown.

LNAL-STU-M3

Part Number
LNAL-STU-M3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTool Size (Nominal/Inch) Nominal Dimension of Wrench Surface Treatment L or B
(mm)
l or c
(mm)
Wrench Flats Sales Unit Hardness Guarantee Torque

SGD 0.45

1 Piece(s) 4 Day(s) or more -33Bright Chromate Plating63203Low Quantity (can be purchased from one)HRC5267.3

Loading...

  1. 1

Basic Information

Material Iron

Please check the type/dimensions/specifications of the part LNAL-STU-M3 in the Wrench series.

Similar Part Numbers

Part Number
LNAL-ST-M1.5
LNAL-ST-M2
LNAL-ST-M2.5
LNAL-STU-M4
LNAL-STU-M5
LNAL-STU-M6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTool Size (Nominal/Inch) Nominal Dimension of Wrench Surface Treatment L or B
(mm)
l or c
(mm)
Wrench Flats Sales Unit Hardness Guarantee Torque

SGD 0.19

1 Piece(s) 4 Day(s) or more 101.51.5Black Oxide Coating45141.5Low Quantity (can be purchased from one)HRC528.36

SGD 0.21

1 Piece(s) 4 Day(s) or more 1022Black Oxide Coating50162Low Quantity (can be purchased from one)HRC5219.4

SGD 0.26

1 Piece(s) 4 Day(s) or more 102.52.5Black Oxide Coating56182.5Low Quantity (can be purchased from one)HRC5238.7

SGD 0.65

1 Piece(s) 4 Day(s) or more -44Bright Chromate Plating70254Low Quantity (can be purchased from one)HRC52163

SGD 1.06

1 Piece(s) 4 Day(s) or more -55Bright Chromate Plating80285Low Quantity (can be purchased from one)HRC52306

SGD 1.69

1 Piece(s) 4 Day(s) or more -66Bright Chromate Plating90326Low Quantity (can be purchased from one)HRC52530

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)