(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sealing Washer S1 (Space Saving) (Part Numbers)

Sealing Washer S1 (Space Saving)

[Materials] Steel, Stainless steel
[Inner diameter d (mm)] 2.8 3.8 4.8 5.8 7.8 9.8 11.8 13.8 15.8 17.8 19.8 21.75 23.75 24.75 27.75 29.75 35.75 37.75 41.7 47.7
[Nominal Thread (M)] 2.6 3 4 5 6 8 10 12 14 16 18 20 22 24 25 28 30 36 38 42 48
[Thickness t (mm)] 1.2 1.6 2
[Outer diameter (mm)] 10 11 12 13 16 18

Part Number

Configured Part Number is shown.

WSPKS1MK-SUS-M16

Part Number
WSPKS1MK-SUS-M16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed) O.D.
(mm)

SGD 4.01

1 Piece(s) 4 Day(s) or more 10Stainless Steel[Not Provided] No15.8161.2Low Quantity (can be purchased from one)[Not Provided] No22.5

Loading...

  1. 1

Basic Information

Type Seal Washer Type (Application) For fluids

Please check the type/dimensions/specifications of the part WSPKS1MK-SUS-M16 in the Sealing Washer S1 (Space Saving) series.

Similar Part Numbers

Part Number
WSPKS1MK-ST-M16
WSPKS1MK-ST-M18
WSPKS1MK-ST-M22
WSPKS1MK-SUS-M20
WSPKS1MK-SUS-M24
WSPKS1MK-SUS-M27
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Surface Treatment (Detailed) O.D.
(mm)

SGD 1.83

1 Piece(s) 4 Day(s) or more 10[Steel] Steel[Not Provided] Fabric15.8161.2Low Quantity (can be purchased from one)[Not Provided] Fabric22.5

SGD 1.90

1 Piece(s) 4 Day(s) or more 10[Steel] Steel[Not Provided] Fabric17.8181.2Low Quantity (can be purchased from one)[Not Provided] Fabric24.5

SGD 2.30

1 Piece(s) 4 Day(s) or more 10[Steel] Steel[Not Provided] Fabric21.75221.6Low Quantity (can be purchased from one)[Not Provided] Fabric30

SGD 4.86

1 Piece(s) 5 Day(s) or more 10Stainless Steel[Not Provided] No19.8201.2Low Quantity (can be purchased from one)[Not Provided] No26.5

SGD 6.01

1 Piece(s) 5 Day(s) or more 10Stainless Steel[Not Provided] No23.75241.6Low Quantity (can be purchased from one)[Not Provided] No32

SGD 6.87

1 Piece(s) 4 Day(s) or more 10Stainless Steel[Not Provided] No26.75271.6Low Quantity (can be purchased from one)[Not Provided] No38

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)