(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 30/6/2024 to 6:00 (SGT) 1/7/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

T-model weld nut (2B) (Non-pilot, non-dimple)【150-700 Pieces Per Package】 (Part Numbers)

T-model weld nut (2B) (Non-pilot, non-dimple)

[Material] Steel
[Sales unit] Boxes/pack
[Nominal designation of screw thread (M)] 4 5 6 8 10 12
[Surface treatment] None trivalent chromate bright chromate plating chroma plating nickel plating
[Screw thread type] Metric coarse Whitworth coarse
[Nominal designation of screw thread (inch)] 3/8
[Surface treatment] (details) none trivalent chromate trivalent black trivalent white bright chromate plating chromate plating bright chromate plating nickel plating
[Height (mm)] 5.4 6 8 8.7 10.3 10.4 B dimensions 9 10 12 14 19 21
[Pitch] 0.7, 0.8, 1, 1.25, 1.5, 1.75, 16

Part Number

Configured Part Number is shown.

TBN2B-ST-M4

Part Number
TBN2B-ST-M4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSThread Nominal (M) Surface Treatment Screw Thread Types Thread Nominal (inch) Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A

SGD 90.00

700 Pieces Per Package

1 Pack(s) 4 Day(s) or more 104[N/A] FabricMetric coarse-[N/A] Fabric5.490.71.66.218

Loading...

  1. 1

Basic Information

Material Steel Sales Unit Box/package Dowel (E) No

Please check the type/dimensions/specifications of the part TBN2B-ST-M4 in the T-model weld nut (2B) (Non-pilot, non-dimple) series.

Similar Part Numbers

Part Number
TBN2B-ST-M10
TBN2B-ST-M12
TBN2B-ST-M5
TBN2B-ST-M6
TBN2B-ST-M8
TBN2B-ST-W3/8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSThread Nominal (M) Surface Treatment Screw Thread Types Thread Nominal (inch) Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A

SGD 50.53

150 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1010[N/A] FabricMetric coarse-[N/A] Fabric10.3191.52.312.730

SGD 82.39

150 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1012[N/A] FabricMetric coarse-[N/A] Fabric8211.753.01528

SGD 90.00

700 Pieces Per Package

1 Pack(s) 4 Day(s) or more 105[N/A] FabricMetric coarse-[N/A] Fabric5.4100.81.66.218

SGD 52.74

400 Pieces Per Package

1 Pack(s) 4 Day(s) or more 106[N/A] FabricMetric coarse-[N/A] Fabric61211.8821

SGD 51.27

250 Pieces Per Package

1 Pack(s) 4 Day(s) or more 108[N/A] FabricMetric coarse-[N/A] Fabric8.7141.252.29.523

SGD 57.12

150 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10-[N/A] FabricWhitworth Coarse3/8[N/A] Fabric10.41916-Shaped2.312.730

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)