(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

T-Weld Nut (1B) (With Dowel, No Pilot)【150-700 Pieces Per Package】 (Part Numbers)

T-Weld Nut (1B) (With Dowel, No Pilot)

[Material] Steel screw thread
[Type] Metric coarse
[Sales unit] Boxes/pack
[Nominal designation of screw thread (M)] 4 5 6 8 10
[Surface treatment] None trivalent chromate bright chromate plating chromate plating nickel plating
[Surface treatment] (details) none trivalent chromate trivalent black trivalent white bright chromate plating chromate plating bright chromate nickel plating
[Height (mm)] 5.4 6 8.7 10.3 B dimensions 9 10 12 14 19
[Pitch] 0.7 0.8 1 1.25 1.5 t 1.6 1.8 2.2 2.3 D 6.2 8 9.5 12.7 A 18 21 23 30 dowel (E) 3 3.5

Part Number

Configured Part Number is shown.

TBN1B-ST-M4

Part Number
TBN1B-ST-M4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSThread Nominal (M) Surface Treatment Surface Treatment (Details) Height
(mm)
B Dimension Pitch t D A Dowel (E)

SGD 90.00

700 Pieces Per Package

1 Pack(s) 4 Day(s) or more 104[N/A] Fabric[N/A] Fabric5.490.71.66.2183

Loading...

  1. 1

Basic Information

Material Steel Screw Thread Types Metric coarse Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)