(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cold Wing Nut (R Type)【1-1,300 Pieces Per Package】 (Part Numbers)

Cold Wing Nut (R Type)

[Material] Steel stainless steel
[Surface treatment] None trivalent chromate bright chromate plating chrome plating nickel plating chrome plating coating silver, copper, tin plated

Part Number

Configured Part Number is shown.

CHNHR-ST-M4

Part Number
CHNHR-ST-M4
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height (H) D A

SGD 143.37

1,300 Pieces Per Package

1 Pack(s) 4 Day(s) or more 104[Steel] Steel[Not Provided] FabricBox/package[Not Provided] Fabric11218

Loading...

  1. 1

Basic Information

Thread Type Metric coarse Applications, Functions Hand tightening

Please check the type/dimensions/specifications of the part CHNHR-ST-M4 in the Cold Wing Nut (R Type) series.

Similar Part Numbers

Part Number
CHNHR-ST-M10
CHNHR-ST-M12
CHNHR-ST-M3
CHNHR-ST-M5
CHNHR-ST-M8
CHNHR-ST3B-M10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height (H) D A

SGD 67.42

250 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1010[Steel] Steel[Not Provided] FabricBox/package[Not Provided] Fabric183616

SGD 96.53

120 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1012[Steel] Steel[Not Provided] FabricBox/package[Not Provided] Fabric234820

SGD 110.18

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103[Steel] Steel[Not Provided] FabricBox/package[Not Provided] Fabric9176.5

SGD 143.37

1,300 Pieces Per Package

1 Pack(s) 4 Day(s) or more 105[Steel] Steel[Not Provided] FabricBox/package[Not Provided] Fabric11218

SGD 80.49

450 Pieces Per Package

1 Pack(s) 4 Day(s) or more 108[Steel] Steel[Not Provided] FabricBox/package[Not Provided] Fabric163113

SGD 128.19

250 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1010[Steel] SteelTrivalent ChromateBox/package[Trivalent Chromate] Trivalent Black183616

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)