(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Creamy Suction-type Spray Gun 67S And KS Suction-type Cup (Part Numbers)

Part Number

Configured Part Number is shown.

C-97S-20

 
Part Number
C-97S-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpray Gun Type Supply Method Nozzle Dia. [Category]
(mm)
Pattern Width [Category]
(mm)
Liquid Spray Amount [Category]
(mℓ/min)
Spraying Air Pressure [Category]
(MPa)
Air Usage Amount [Category]
(ℓ/min)
Air nipples Paint Nipple Cup Capacity
(ℓ)
Paint Inlet Mounting Screw Detail of Nozzle Dia.
(mm)
Pattern Width details
(mm)
Detail of Liquid Jet Amount
(mℓ/min)
Spraying Air Pressure Details
(MPa)
The details of amount of air
(ℓ/min)

SGD 228.21

1 Piece(s) 4 Day(s) or more Main Body of Spray GunSuction Type~2~250~400~0.4~300PF1/4PF3/8--2.02253600.34240

Loading...

  1. 1

Please check the type/dimensions/specifications of the part C-97S-20 in the Creamy Suction-type Spray Gun 67S And KS Suction-type Cup series.

Similar Part Numbers

Part Number
KS-12-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpray Gun Type Supply Method Nozzle Dia. [Category]
(mm)
Pattern Width [Category]
(mm)
Liquid Spray Amount [Category]
(mℓ/min)
Spraying Air Pressure [Category]
(MPa)
Air Usage Amount [Category]
(ℓ/min)
Air nipples Paint Nipple Cup Capacity
(ℓ)
Paint Inlet Mounting Screw Detail of Nozzle Dia.
(mm)
Pattern Width details
(mm)
Detail of Liquid Jet Amount
(mℓ/min)
Spraying Air Pressure Details
(MPa)
The details of amount of air
(ℓ/min)

SGD 64.09

1 Piece(s) 4 Day(s) or more Cup--------1.23/8-----

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)