(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ESLON, Eslo-Coat LX Insulation Fitting Faucet Elbow with Insulation Seat (IZSL) (Part Numbers)

ESLON, Eslo-Coat LX Insulation Fitting Faucet Elbow with Insulation Seat (IZSL)

Electrically insulated connectors prevent contact corrosion. The steel-pipe connection lining features a resin core, and the pipe is highly resistant to corrosion.

[Features]
- ESLON Eslo-Coat LX insulation joints prevent galvanic corrosion caused by contact with different metals.
- The gunmetal inner sleeve of the contacts is electronically insulated at the adhesion layer, preventing contact corrosion with different metals.
- The material of the threaded side is made of black heart malleable iron. The lining steel pipe connection has a resin core that protects against corrosion at the pipe end.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LIZL201

 
Part Number
LIZL201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 19.34

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Elbows With Washer Connection Type Screw⇔Screw Different Diameter Material Steel
Nominal of Thread M1 3/4B(20A) Connection Thread Type M1 Rc Connection Thread Type M2 Rc
Nominal of Thread M2 1/2B(15A) Applicable Fluid Water Type Fitting
Surface Treatment Paint Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)