(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ESLON, Eslo-Coat LXW Fitting, Nipple (MNi) (LXWN25)

ESLON, Eslo-Coat LXW Fitting, Nipple (MNi) LXWN25

An anti-corrosion fitting for steel pipes with built-in inner/outer core linings, providing fast and easy construction and excellent anti-corrosion performance.

[Features]
· The ESLON Eslo-Coat LXW joint is an anti-corrosion joint with a built-in core for inner/outer vinyl-lined steel piping and exhibits, excellent anti-corrosion properties, making it possible to, simplify and speed up construction as the outer surface of the LX joint is coated with a hard vinyl chloride resin.
· A hard vinyl chloride resin is employed as a material.
· This product is certified by the Japan Water Works Association in recognition of its high quality. This underground steel piping remains hygienic for a long time.
· Extending the sleeve on the opening provides a structure that fully covers the coating on the pipe, providing superior corrosion protection from the external surface.
· The ESLON Eslo-Coat LXW fitting has a hard vinyl chloride resin coating on its surface, simplifying and speeding up construction, and serving as a pipe end anti-corrosion fitting for the core internal type ESLON WVLP that exhibits superior anti-corrosion effects.
· Use caulking tape or rubber sealer to produce a water seal, on the outer surface of pipes and fittings.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LXWN25

 
Part Number
LXWN25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1

SGD 10.16

1 Piece(s) 9 Day(s) or more 1B(25A)

Loading...

  1. 1

Basic Information

Connecting Shape Double nipple Connection Type Screw⇔Screw Same Diameter・Different Type Material Steel
Connection Thread Type M1 R Applicable Fluid Water Type Fitting
Surface Treatment Hard PVC resin coating Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)